New

SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang
Type A / type C

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2459 01
2459 01
76.34 £
EAN 4010337076223
Packing unit 1
PS 02
pure white glossy
Order no. 2459 03
2459 03
76.34 £
EAN 4010337076179
Packing unit 1
PS 02
pure white matt
Order no. 2459 27
2459 27
76.34 £
EAN 4010337076186
Packing unit 1
PS 02
anthracite
Order no. 2459 28
2459 28
77.67 £
EAN 4010337076285
Packing unit 1
PS 02
colour aluminium
Order no. 2459 26
2459 26
84.05 £
EAN 4010337076193
Packing unit 1
PS 02
black matt
Order no. 2459 005
2459 005
84.05 £
EAN 4010337076209
Packing unit 1
PS 02
grey matt
Order no. 2459 015
2459 015
84.05 £
EAN 4010337090151
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Features

Features

  • Charging option for up to two end devices simultaneously using USB cable type A and type C.
  • Up to two end devices can be charged simultaneously.

Technical data

Input voltage:
AC 220 – 250 V, 50/60 Hz

USB connection:
1 x type A, 1 x type C

Output voltage USB:
DC 5 V

Charging current
USB A:
max. 2.4 A
USB C:
Max. 3 A

Standby:
≤80 mW

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Installation depth:
31 mm

Ambient temperature:
+5° C to +35° C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
  • During long charging cycles, the housing of the product may heat up.
  • Using a deep device box is recommended.

Scope of supply

  • Type A or type C USB cables are not included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads