EnOcean wireless wall transmitter, 1-gang

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2421 03
2421 03
87.33 £
EAN 4010337463832
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Encrypted or unencrypted wireless transmission possible.

Technical data

Wireless frequency:
868.3 MHz

Range
in free field:
up to 300 m
in buildings:
approx. 30 m

Ambient temperature:
-25 °C to +65 °C

Humidity:
0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.

Scope of supply

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


EnOcean wireless wall transmitter
Operating instructions

Operating instructions.

Order no. 2421 ..
2422 ..

PDF, 621 Kb

Load


EnOcean wireless wall transmitter, 1-Gang
Certificates

EC-Declaration of Conformity

Order no. 2421 ..

PDF, 163 Kb

Load


Ordering info Features Downloads