Rated voltage:
AC 110 to 240 V, 50/60 Hz
Battery for remote control
Mounting height:
approx. 2.20 m to 6.0 m
Detection range:
Ø approx. 20 m
Brightness value:
approx. 5 to 2000 lx
adjustable:
Approx. 10 s to 30 min
Short-term operation:
approx. 0.5 s
Switching current at 35 °C
Connected load at AC 230 V~ and 35 °C
Tronic transformer:
1500 W
Wound electronic transformer:
1000 VA
LED lights:
typically 400 W
Compact fluorescent lamp:
typically 400 W
Fluorescent lamps, uncompensated:
920 VA
Capacitive load:
690 VA (560 µF)
Connected load at AC 110 V~ and 35 °C
Wound electronic transformer:
500 VA
LED lights:
typically 200 W
Compact fluorescent lamp:
typically 200 W
Fluorescent lamps, uncompensated:
460 VA
Capacitive load:
345 VA (560 µF)
Ambient temperature:
-5 °C to +45 °C