0

Sensotec without remote control

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2376 01
190.19
4010337014478
1
02
pure white glossy
2376 03
190.19
4010337014485
1
02
pure white matt
2376 27
190.19
4010337014508
1
02
anthracite
2376 28
194.12
4010337014515
1
02
colour aluminium
2376 26
196.73
4010337014492
1
02
black matt
2376 005
196.73
4010337037736
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337014478
Item no. 2376 01PU 1
GBP 190.19PS 02
pure white glossy
EAN 4010337014485
Item no. 2376 03PU 1
GBP 190.19PS 02
pure white matt
EAN 4010337014508
Item no. 2376 27PU 1
GBP 190.19PS 02
anthracite
EAN 4010337014515
Item no. 2376 28PU 1
GBP 194.12PS 02
colour aluminium
EAN 4010337014492
Item no. 2376 26PU 1
GBP 196.73PS 02
black matt
EAN 4010337037736
Item no. 2376 005PU 1
GBP 196.73PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way.

Features

  • Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users.
  • Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.).
  • Metal frames affect the range of detection.
  • Extension of the detection range through auxiliary units.
  • Auxiliary unit operation with rocker button.
  • Requires an IR remote control to commission and set various functions.
  • Individual brightness value and delay time is possible (teach function)-
  • The sensitivity of the far-field detection is adjustable.
  • Mounting in deep device box.
  • Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
  • The Sensotec is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on room lighting dimmed based on the ambient brightness.
  • Motion in the close-up range switches on the room lighting undimmed.
  • Switch-on brightness of the room lighting can be set for far-field detection.

Technical data

Power supplyAC 230/240 V~
Mains frequency50/60 Hz
Ambient temperature0 °C to 50 °C
Mounting height1.10 m
Range of detection forwards
Close-up rangeapprox. 5 cm
Long rangeapprox. 6 m
Range to each side
Long rangeapprox. 2 m
Brightness10 to 1000 lx
Delay time1 s to 60 min
Screw terminals connection
Single-wire1.5 bis 2.5 mm²
fine-wire with core jacket1.5 bis 2.5 mm²
Connected load
Light bulbs4 to 300 W
HV halogen lamps4 to 300 W
LED lightstypically 4 to 60 W
Installation depth33 mm

Notes

  • IR remove control is required during start-up and for configuring various functions.

More links

Gira Sensotec and Sensotec LED
More

Datenblatt


Ausschreibungstexte


Sensotec
Operating instructions

Operating manual.

Item no. 2366 .. 2376 ..

PDF, 1.33 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database