System 3000 universal LED dimmer DRA

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2365 00
2365 00
183.35 £
EAN 4010337031376
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Operation is via mechanical button (NO contact), System 3000 2- or 3-wire auxiliary unit or System 2000 2-wire auxiliary unit.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently (possible with System 2000 and 3000 auxiliary unit).
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.3 W

Connected load at 45 °C
HV LED lamps (leading edge):
typically 3 to 100 W
HV LED lamps (trailing edge):
typically 3 to 400 W
Compact fluorescent lamp:
typically 3 to 100 W
Light bulbs:
20 to 420 W
HV halogen lamps:
20 to 420 W
Tronic transformers:
20 to 420 W
Electronic transformer with LV LED (leading edge):
typically 20 to 100 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 200 W
Wound electronic transformer:
20 to 420 VA
Wound transformer with NV-LED:
typically 20 to 100 VA

Auxiliary units
Non-illuminated mechanical push buttons:
unlimited
2-wire auxiliary insert:
unlimited
3-wire auxiliary insert:
max. 10

Cable length
Load:
Max. 100 m
Auxiliary unit:
Max. 100 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 45 °C, the connected load must be reduced.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 236500

RFA, 352 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 236500

IFC, 24 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Universal LED dimmer
Operating instructions

User manual.

Order no. 2365 00

PDF, 435 Kb

Load


Ordering info Features Downloads