Wireless module for Dual Q smoke alarm device

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2347 00
2347 00
58.05 £
EAN 4010337016632
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Wireless module for the wireless connection of Dual Q smoke alarm devices.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.

Technical data

Wireless frequency:
433.42 MHz

Range (free field):
approx. 100 m

Power supply:
from the battery of the wireless module

Battery
Type:
CR 2/3 AA lithium
Capacity:
3 V
UN no.:
3091

Notes

  • If one smoke alarm device detects a fire, all the assigned smoke alarm devices sound the alarm.
  • The wireless module is plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached. This allows combined lines to be set up (wired or via radio).
  • Due to the compatibility with the wireless bus system, alarm messages can be used to actuate the wireless actuators. This can be used to switch the light or raise the blinds, for example, in the event of an alarm.
  • A wireless hand-held or wall transmitter can be used to mute the smoke alarm device after it has sounded the alarm for approx. 10 min. If another smoke alarm device in the network triggers the alarm during this period, e.g. via the 2-wire line or wirelessly, the smoke alarm device will sound the alarm despite being muted.
  • From index levelI02or higher, the wireless module for the Dual smoke alarm device is compatible with the wireless diagnostic tool(2333 00).
  • The battery cannotbe sourced from Gira as a spare part.

Scope of supply

  • The battery is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira wireless module for Gira Dual Q smoke alarm device
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Radio module for smoke alarm device Dual
Operating instructions

Installation and operating instructions as from I02

Order no. 2347 00

PDF, 408 Kb

Load


Wireless module for smoke alarm device Dual Q
Certificates

EC-Declaration of Conformity

Order no. 2347 00

PDF, 946 Kb

Load


Ordering info Features Downloads