Power supply:
Via smoke alarm device battery
Battery life:
up to 10 years (following activation)
Acoustic signal:
Alarm: at least 85 dB (A)
Optical signal:
Ring indicator (red LED)
Ambient temperature:
-5 °C to +55 °C
Installation height:
Max. 6 m
Area of application:
DIN 14676
Power supply:
AC 230 V, 50 Hz via base
Battery life:
at least 10 years
Function test:
approx. 75 dB (A)
Ring indicator:
Red LED indicates status and malfunctions