Thermal servo 230 V~

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2169 00
2169 00
EAN 4010337016724
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Thermal valve drive for actuating heating valves for single-room control.
  • Compatible with valve adapter system and the connection cable of the predecessor.
  • Status display for open or closed.
  • First-open function for simple installation and commissioning.
  • Closed when de-energised.

Technical data

Operating voltage:
AC 230 V, 50/60 Hz

Operating efficiency:
approx. 1 W

Valve stroke:
4 mm

Ambient temperature:
0 °C to 60 °C

Regulating power:
100 N

Protection class:
IP54

Connection cable
Cross section:
2 x 0.75 mm²
Length:
1 m

Scope of supply

  • Valve adapters VA 80 for the following corner valves are included in the scope of supply. Heimeier, MNG (from 1998), Oventrop M30x1.5 (from 1997), Oventrop Cocon Q, Onda, Schlösser (from 1993), Comap M30x1.5, Tour & Andersson (from 1999), IVAR, Strawa (new bracket from 2003), Taco (for Alpha drive from 2005), Emmeti, Caleffi distributor series 670, Bianchi 4-way valve, Nereus corner valve DN 10.

Dimensions in mm

B 58 H 58 T 45

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads