IP interface for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2168 00
2168 00
234.00 £
EAN 4010337084457
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • For coupling a PC to the KNX bus to address, program, or diagnose KNX components.

Technical data

KNX medium:
KNXnet/IP and TP1-256

Rated voltage:
DC 24 to 30 V

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
ARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Tunnelling, Device Management)

Connections
IP:
2 x RJ45 jacks
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Notes

  • Power supply via external DC 24 V or via unchoked output of the Gira power supply for KNX.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 216800

RFA, 344 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 216800

IFC, 24 Kb

Load


IP interface
Technical Documentation

Technical documentation.

Order no. 2168 00

PDF, 621 Kb

Load


IP interface
Product database

Product database from ETS3.0f, 20 KByte.

Order no. 2168 00

VD4, 15 Kb

Load


IP router, IP interface
Operating instructions

Operating instructions.

Order no. 2168 00

PDF, 119 Kb

Load


Ordering info Features Downloads