Number of drives per output:
max. 4
Switching current:
5 to 50 mA
Maximum switch-on current:
1.5 A, 2 s
Switching contact:
µ contact, 4 x zero-voltage NO contact each
Switching capacity AC 230 V:
16 A / AC1 or 6 A / AC3
Maximum switch-on current
Capacitive load AC 230 V:
16 A, max. 140 µF
Wound transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W
Motors (blind or fan):
1380 VA
KNX:
Connection and junction terminal
Load:
load via screw terminals