Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX CO2 sensor with humidity and room temperature controller


cream white glossy
285.70 £
Order no. 2104 01
EAN 4010337084464
Packing unit 1
PS 06

pure white glossy
285.70 £
Order no. 2104 03
EAN 4010337084471
Packing unit 1
PS 06

pure white matt
285.70 £
Order no. 2104 27
EAN 4010337084495
Packing unit 1
PS 06

anthracite
287.75 £
Order no. 2104 28
EAN 4010337084501
Packing unit 1
PS 06

colour aluminium
290.19 £
Order no. 2104 26
EAN 4010337084488
Packing unit 1
PS 06

black matt
290.19 £
Order no. 2104 005
EAN 4010337037231
Packing unit 1
PS 06

grey matt
297.44 £
Order no. 2104 015
EAN 4010337083047
Packing unit 1
PS 06

stainless steel
295.23 £
Order no. 2104 600
EAN 4010337021506
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Now also in grey matt. Available from 01/2021.
CO₂-sensor with an integrated KNX bus coupler and two binary inputs for measuring the concentration of carbon dioxide, relative humidity, and room temperature.

Features

  • Limit value monitoring for CO2 concentration and humidity
  • Dewpoint alert e.g. for cooling ceilings and winter gardens to prevent possible mould growth.
  • Two binary inputs for connecting zero-voltage contacts.
  • Logic gates for easy linking functions.

Sensor

  • Up to four different limits can be set for the CO2-sensor.
  • Adaptation to current sea level above NN.
  • Up to two limits can be set for the humidity sensor.

Controller

  • 5 operating modes: Komfort, standby, night, frost or heat protection, and controller lock-out (e.g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators or cooling units.
  • Controller deactivatable (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: continuous PI control, switching PI control (PWM), and switching 2-point control (on/off).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour can be configured following bus voltage recovery.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: command can be set with rising edge (no function, UP, DOWN, SW), operating concept can be parameterised, time between short and long-term operation adjustable, slat adjustment time adjustable.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.

Technical data

KNX medium:
TP1-64

Measurement range
CO2 concentration:
0 to 2000 ppm
Humidity:
10 to 95% rel. humidity

Cable length, inputs:
max. 5 m

Protection class:
III

Connections
maximum:
2.5 mm²

Installation depth:
23 mm

Ambient temperature:
0 °C to +45 °C

Notes

  • The CO2-sensor does not have any operating or display elements.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • A separate bus coupler is not required to operate the CO2-sensor.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

CO2-Sensor with humidity and room temperature controller
Operating instructions

Operating instructions.

Load
Order no.
2104 ..
File format
PDF
File size
1.114 Kb

CO2-Sensor with humidity and room temperature controller
Technical Documentation

Technical documentation.

Load
Order no.
2104 ..
File format
PDF
File size
5.976 Kb

CO2-Sensor with humidity and room temperature controller
Product database

Product database from ETS3.0d, 5.654 KByte.

Load
Order no.
2104 ..
File format
VD4
File size
5.654 Kb

Parts list

0 items
To the parts list