KNX CO2 sensor with humidity and room temperature controller

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2104 01
2104 01
305.73 £
EAN 4010337084464
Packing unit 1
PS 06
pure white glossy
Order no. 2104 03
2104 03
305.73 £
EAN 4010337084471
Packing unit 1
PS 06
pure white matt
Order no. 2104 27
2104 27
305.73 £
EAN 4010337084495
Packing unit 1
PS 06
anthracite
Order no. 2104 28
2104 28
307.92 £
EAN 4010337084501
Packing unit 1
PS 06
colour aluminium
Order no. 2104 26
2104 26
310.53 £
EAN 4010337084488
Packing unit 1
PS 06
black matt
Order no. 2104 005
2104 005
310.53 £
EAN 4010337037231
Packing unit 1
PS 06
grey matt
Order no. 2104 015
2104 015
310.53 £
EAN 4010337083047
Packing unit 1
PS 06
stainless steel
Order no. 2104 600
2104 600
315.92 £
EAN 4010337021506
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/22.
Price system (PS) not equal to 1, 14 = reduced discount.
CO₂-sensor with an integrated KNX bus coupler and two binary inputs for measuring the concentration of carbon dioxide, relative humidity, and room temperature.

Features

Features

  • Limit value monitoring for CO2 concentration and humidity
  • Dewpoint alert e.g. for cooling ceilings and winter gardens to prevent possible mould growth.
  • Two binary inputs for connecting zero-voltage contacts.
  • Logic gates for easy linking functions.

Sensor

  • Up to four different limits can be set for the CO2-sensor.
  • Adaptation to current sea level above NN.
  • Up to two limits can be set for the humidity sensor.

Controller

  • 5 operating modes: Komfort, standby, night, frost or heat protection, and controller lock-out (e.g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators or cooling units.
  • Controller deactivatable (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: continuous PI control, switching PI control (PWM), and switching 2-point control (on/off).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour can be configured following bus voltage recovery.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: command can be set with rising edge (no function, UP, DOWN, SW), operating concept can be parameterised, time between short and long-term operation adjustable, slat adjustment time adjustable.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.

Technical data

KNX medium:
TP1-64

Measurement range
CO2 concentration:
0 to 2000 ppm
Humidity:
10 to 95% rel. humidity

Cable length, inputs:
max. 5 m

Protection class:
III

Connections
maximum:
2.5 mm²

Installation depth:
23 mm

Ambient temperature:
0 °C to +45 °C

Notes

  • The CO2-sensor does not have any operating or display elements.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • A separate bus coupler is not required to operate the CO2-sensor.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


CO2-Sensor with humidity and room temperature controller
Operating instructions

Operating instructions.

Order no. 2104 ..

PDF, 1.114 Kb

Load


CO2-Sensor with humidity and room temperature controller
Technical Documentation

Technical documentation.

Order no. 2104 ..

PDF, 5.976 Kb

Load


CO2-Sensor with humidity and room temperature controller
Product database

Product database from ETS3.0d, 5.654 KByte.

Order no. 2104 ..

VD4, 5.654 Kb

Load


Ordering info Features Downloads