Temperature sensor module for Gira G1

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black
Order no. 2091 00
2091 00
48.91 £
EAN 4010337014331
Packing unit 1
PS 36
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Gira G1 PoE Gira G1 230 V Gira G1 24 V

Features

Features

  • Temperature sensor module for the Gira G1 as a native room operating device for KNX and as an X1 client.

Technical data

Measuring accuracy:
± 0.5 K

Protection class:
IP20

Notes

  • Is inserted into the Gira G1's holding frame.
  • Can only be used with the Gira G1 from index level 09.

Dimensions in mm

B 44 H 11 T 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira G1 temperature sensor module
Operating instructions

Operating instructions

Order no. 2091 00

PDF, 1.238 Kb

Load


Ordering info Features Downloads