Power supply:
AC 230 V, 50/60 Hz
WLAN standard:
IEEE 802.11b/g/n - 2.4 GHz
Ethernet specification:
Cat.5e, cat.6, cat.6a, cat.7
Resolution:
480 x 800 px (WVGA), 155 ppi
Viewing angle:
> 80° all round
Detection range:
30° horizontal, 30° vertical
Ambient temperature:
0 °C to +45 °C