DALI potentiometer with integrated power supply unit

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2028 00
2028 00
145.71 £
EAN 4010337023456
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 03/2025.

Necessary accessories

Features

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • Integrated power supply in accordance with the DALI specifications (DIN IEC 60926) for 26 DALI devices.
  • Parallel connection of up to 4 DALI potentiometers with integrated power supply unit to supply up to 104 DALI devices.
  • Can be operated simultaneously from several control points. Communication is via Broadcast.
  • A basic brightness or a switch-on brightness can be stored.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power consumption:
max. 2 W

DALI rated voltage:
DC 16 V (typ.)

Output current:
max. 52 mA

Number of DALI devices:
max. 26

Number of DALI potentiometers with integrated power supply unit that can be connected in parallel:
max. 4

Single-wire connection:
Max. 4 mm²

Installation depth:
32 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

DALI light control
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 202800

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 202800

IFC, 15 Kb

Load


DALI potentiometer, DALI potentiometer with integrated power supply unit
Operating instructions

Operating instructions.

Order no. 2018 00
2028 00

PDF, 845 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 250 Kb

Load


Ordering info Features Downloads