The bus coupler 3 connects the KNX system to a KNX application module.
The combination of bus coupler 3 and application module represents a functional unit.
In the ETS project, this unit is configured in the form of the application program of the application module.
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Protection class:
III
Installation depth:
22 mm
Ambient temperature:
-25 °C to +55 °C
Scope of supply
KNX connection and junction terminal included in the scope of supply.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.