Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
clear / pure white glossy
Order no. 2003 100
2003 100
90.77 £
EAN 4010337047971
Packing unit 1
PS 02
stainless steel
Order no. 2003 600
2003 600
105.09 £
EAN 4010337020363
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

    Pushbutton sensor 2 for connection to 24 V control systems

    • Three rockers with two red LEDs for status display each.
    • Safeguarded from disassembly because it is screw-fastened.
    • Backlighting.
    • Connection of six buttons, six LEDs, and backlighting using terminal block on the rear.

    Technical data

    Rated voltage of each push button:
    AC/DC 24 V SELV

    Load capacity of each push button:
    max. 20 mA

    Rated voltage of each LED:
    DC 24 V SELV

    Load capacity of each LED:
    1 mA

    Connection:
    2 x terminal block, 9-pole

    Connection cross section:
    0.4 to 0.8 mm single-wire

    Installation depth:
    25 mm

    Ambient temperature:
    -5 °C to +45 °C

    Notes

    • Suitable for SELV circuits only.
    • Can also be connected to be illuminated.
    • Professional inscription by the Gira inscription servicewww.marking.gira.com.

    Scope of supply

    • Plain inscription labels included.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Revit file for BIM (Building information modeling)

    Order no. 2003600

    RFA, 568 Kb

    Load


    IFC file for BIM (Building information modeling)

    Order no. 2003600

    IFC, 28 Kb

    Load


    Touch sensor 2, 24 V potential-free, single and triple
    Operating instructions

    Operating instructions.

    Order no. 2001 ..
    2003 ..

    PDF, 90 Kb

    Load


    Ordering info Features Downloads