Gira Energy profile with light element and 3 empty units, height 1600 mm
Not outfitted

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
anthracite
Order no. 1353 28
1353 28
971.00 £
EAN 4010337353287
Packing unit 1
PS 17
colour aluminium
Order no. 1353 26
1353 26
1,038.56 £
EAN 4010337353263
Packing unit 1
PS 17
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

 

slat

Optional spare part

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

Features

  • Freely configurable Gira energy profile with 3 empty units and light element.
  • The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate.
  • Light is also emitted from the rear as orientation light.
  • The three empty units can be individually outfitted with device inserts from the TX_44 or System 55 ranges by customers.

Technical data

Protection type (device cover closed):
IP44

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Mounting with three heavy-duty dowels.
  • Light sources with E27 treading of the energy efficiency classes A++ to E can be used.
  • Any required electrical isolation of mains and low voltage can be implemented with the included accessories.

Scope of supply

  • A 3-gang TX_44 frame is included in the scope of supply.
  • The mounting materials are included in the scope of supply.
  • Light sources are not included in the scope of supply.

Dimensions in mm

Base: W 229 H 10 D 155
Profile: W 142 H 1600 D 75

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Energy profile with empty units
Operating instructions

Operating instructions.

Order no. 1353 ..
1354 ..
1356 ..

PDF, 72 Kb

Load


Ordering info Features Downloads