Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Power supply for door communication DC 24 V 300 mA

Item comparison | 1

DRA
72.96 £
Order no. 1296 00
EAN 4010337296003
Packing unit 1
PS 18

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Power supply DC 24 V to supply power to the door communication components.
  • Power supply to the colour camera in large properties.
  • Power supply to the call-button illumination in large properties.
  • Supply of Keyless In keypad.

Technical data

Rated voltage
Primary:
AC 230 V, 50 Hz

Secondary rated voltage
Secondary:
DC 24 V SELV

Secondary rated current:
0.3 A

Fuse:
Micro-fuse 250 V, 160 mA

Ambient temperature:
-5 °C to +40 °C

Dimensions

Modular widths (MW): 5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
129600
File format
RFA
File size
316 Kb

IFC file

Load
Order no.
129600
File format
IFC
File size
12 Kb

Power supply for door communication
Operating instructions

Operating instructions.

Load
Order no.
1296 00
File format
PDF
File size
122 Kb

Parts list

0 items
To the parts list