Set of audio/video connection cables 50 cm

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1273 00
1273 00
15.89 £
EAN 4010337273004
Packing unit 1/5
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Set of 6-pole audio connection cable and 2-pole video connection cable for remote operation of the colour camera.

Technical data

Length:
50 cm

Notes

  • The cable set is required if the colour camera is to be installed at a distance from the door station or the built-in speaker, or if several empty units must be bridged between the colour camera and the door station (bus coupler) during installation in the Gira energy profile.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads