Call button, 3-gang for door station
TX_44

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Program-neutral
Order no. 1263 00
1263 00
144.75 £
EAN 4010337263005
Packing unit 1
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 01/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

door st. 1-g FM door st. 3-g FM

Optional accessories

Optional spare part

Features

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 design line.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • The door station can be extended with additional call buttons (up to 14 call button inserts, 1- or 3-gang can be connected to one door station).
  • Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate can be exchanged without tools and without frame disassembly.
  • Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.

Technical data

Power supply:
via connection cable

Connecting the connection cable:
2 x connector strip

Protection type:
IP44

Ambient temperature:
-25 °C to +70 °C

Installation depth:
30 mm

Notes

  • Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang.

Dimensions in mm

Name plates: W 62 H 18

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 126300

RFA, 400 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 126300

IFC, 54 Kb

Load


Call button for door station and info module
Installation instructions

Operating instructions.

Order no. 1262 00
1263 00
1264 00
1293 00
1294 00
1295 00

PDF, 49 Kb

Load


Ordering info Features Downloads