Door station, 3-gang
TX_44

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1261 66
1261 66
321.33 £
EAN 4010337261667
Packing unit 1
PS 18
anthracite
Order no. 1261 67
1261 67
330.70 £
EAN 4010337261674
Packing unit 1
PS 18
colour aluminium
Order no. 1261 65
1261 65
330.70 £
EAN 4010337261650
Packing unit 1
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional accessories

Optional spare part

Features

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man commissioning with simple commissioning procedure.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Acknowledgement tone when call button is pressed.
  • Voice volume adjustable.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and frame removal.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
  • Binary input for connecting a zero-voltage push button (NO contact) as a call button.
  • Call button, 3-gang

Technical data

Power supply:
via the 2-wire bus

Bus coupler connections
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal
Binary input:
2 x screw terminal
Connection cable:
2 x connector strip
Video:
1 x connector strip

Speech insert connections
Connection cable:
2 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP44

Installation depth:
30 mm

Dimensions
Name plates:
W 62 x H 18 mm

Notes

  • If only two call buttons are required, please use the call-button cover plate for call button, 3-gang.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More

Gira Academy - The new way of learning.
Electricians can find study courses covering Gira systems at the website www.akademie.gira.de. A training course about the Gira door communication system is also available there.
More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 126167

RFA, 400 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 126167

IFC, 54 Kb

Load


Flush-mounted door station with call button
Operating instructions

Operating instructions

Order no. 1260 ..
1261 ..
1271 ..
1272 ..

PDF, 69 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads