Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Add-on module for built-in speaker


82.99 £
Order no. 1259 00
EAN 4010337259008
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Up to twelve mechanical bell buttons can be connected.
  • Additional bell buttons can be connected via additional add-on modules.
  • Up to eleven add-on modules can be connected to one built-in speaker.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Compact size.
  • Securing of connection terminals against incorrect connection.
  • Attachment of the add-on module with screws or gluing.

Technical data

Connections
Mechanical bell button:
12 x screw terminal
Common earth of bell buttons:
1 x screw terminal
Connection cable:
2 x connector strip

Protection type:
IP44

Ambient temperature:
-25 °C to +70 °C

Notes

  • Module for extending the built-in speaker when more than eight mechanical bell buttons are to be connected.
  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • Protection type IP44 only in combination with a suitable front or when installed.

Scope of supply

  • The mounting materials are included in the scope of supply.

Dimensions in mm

incl. mounting lug: W 67 H 66,4 D 27
without mounting lug: W 67 H 56 D 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
125900
File format
RFA
File size
456 Kb

IFC file

Load
Order no.
125900
File format
RFA
File size
15 Kb

Add-on module for built-in loudspeaker
Operating instructions

Operating instructions

Load
Order no.
1259 00
File format
PDF
File size
100 Kb

Shape and dimensions for built-in speaker and add-on module
Installation instructions

Planning aid

Load
Order no.
1258 00
1259 00
File format
PDF
File size
41 Kb

Parts list

0 items
To the parts list