Video multiplexer

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1224 00
1224 00
117.79 £
EAN 4010337229124
Packing unit 1
PS 10
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The video multiplexer bundles the video signals of door stations, DCS-camera gateways, and DCS-IP gateways.
  • A video multiplexer can merge the video signals from three door stations with colour cameras. Using two video multiplexers, the video signals from up to 5 door stations can be merged.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (with the included DRA adapter).

Technical data

Power supply:
via system bus

Connections
2-wire bus IN:
6 x screw terminal
2-wire bus OUT:
2x screw terminals

Ambient temperature:
-25 °C to +70 °C

Notes

  • No further configuration is necessary during start-up because the video multiplexer automatically adapts to the existing mains supply.

Scope of supply

  • A DRA adapter is included.

Dimensions in mm

Video multiplexer: W 36 H 52 D 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Video multiplexer
Operating instructions

Operating instructions

Order no. 1224 00

PDF, 835 Kb

Load


Ordering info Features Downloads