Video amplifier

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1222 00
1222 00
126.62 £
EAN 4010337886105
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The video amplifier is used to extend the range of Gira door communication systems to include video function.
  • It increases the volume of the incoming video signal to the maximum permissible bus volume and outputs it at the output. thereby compensating for the line attenuation from the source of the video signal to the input of the video amplifier.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (using the DRA adapter enclosed).

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus IN:
2 x screw terminal
2-wire bus OUT:
2 x screw terminal

Ambient temperature:
-25 °C to +70 °C

Notes

  • The video amplifier allows the maximum cable length between the door and home station to be extended from 100 m to 300 m.
  • No further configuration is necessary during commissioning because the video amplifier automatically adapts to the existing mains supply.

Scope of supply

  • A DRA adapter is included.

Dimensions in mm

Video amplifier: B 36 H 52 T 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Video amplifier
Operating instructions

Operating instructions.

Order no. 1222 00

PDF, 1.641 Kb

Load


Ordering info Features Downloads