Light bulb dimming insert with pressure/2-way switch

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
100 – 1000 W
Order no. 1181 00
1181 00
177.65 £
EAN 4010337003939
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Dimming light bulbs and HV halogen lamps at AC 230 V, 50 Hz.
  • Electronic short-circuit protection.
  • Automatic excess-temperature protection with restart.
  • With screw terminals.

Technical data

Rated voltage:
AC 230/240 V, 50 Hz

Connected load at 25 °C
Light bulbs:
100 to 1000 W
HV halogen lamps:
100 to 1000 W

Installation depth:
32 mm

Connection cross section
maximum:
2.5 mm²

Ambient temperature:
+5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Light bulb dimmer insert with pressure/2-way switch
Operating instructions

Operating manual.

Order no. 1181 00

PDF, 288 Kb

Load


Ordering info Features Downloads