Extension cable set

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1129 00
1129 00
26.27 £
EAN 4010337009146
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.

Necessary accessories

Features

Features

  • Extension cable set for connecting a second lead-gel rechargeable battery to the power supply 640 mA uninterruptible.
  • A replaceable fuse is included in the cable set.

Technical data

Length of the connection line:
2 m

Fuse:
T 6.3 H 250 V

Scope of supply

  • A replaceable fuse is integrated in the extension cable set.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Order no. 1079 00

PDF, 369 Kb

Load


Ordering info Features Downloads