Basic cable set

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1128 00
1128 00
30.46 £
EAN 4010337009139
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.

Necessary accessories

Features

Features

  • Basic cable set for connecting one lead-gel rechargeable accumulator to the power supply 640 mA uninterruptible.
  • A replaceable fuse is included in the cable set.
  • A temperature sensor for charging voltage control is integrated.

Technical data

Length of the connection line:
2 m

Fuse:
T 6.3 H 250 V

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Order no. 1079 00

PDF, 369 Kb

Load


Ordering info Features Downloads