Switching actuator, 4-gang 16 A with manual actuation for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1004 00
1004 00
234.00 £
EAN 4010337042174
Packing unit 1
PS 66
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
DRA switching actuators with integrated bus coupler. For switching independently controllable groups of loads. With manual switch for switching over the relay (On/Off) parallel or without KNX operation. Multi-phase connection. No additional power supply required.

Features

Features

  • Manual actuation of the relay separately from the bus or the switching position indication.
  • NO contact or NC contact operation.
  • Central switching function.
  • Group feedback for reduction of bus load.
  • Active or passive (object can be read out) cyclical feedback function.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Logical linking function for each output.
  • Blocking function can be parametrised for each channel. As an alternative, forced setting function for each output.
  • Time functions (switch-on and switch-off delay, staircase light function – also with pre-warning function).
  • Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Elapsed-hours meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output.
  • Input monitoring for cyclical updating with safety setting.
  • Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
  • Independent switching of the four outputs.

Technical data

KNX medium:
TP256

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Relay
Quantity:
4
Contact:
1 x zero-voltage NO contact each, flip-flop

Switching capacity
AC 230 V:
16 A / AC1 or 10 A / AC3
AC 400 V:
10 A / AC1 or 6 A / AC3
DC:
16 A/24 V

Maximum switch-on current:
400 A, 150 µs, 200 A, 600 µs

Connected load
Ohmic load:
3600 W
Capacitive load 230 V AC:
16 A, max. 140 µF
Light bulbs:
2500 W
HV halogen lamps:
2500 W
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
2500 VA
Fluorescent lamps,lead-lag circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1300 VA
Mercury-vapour lamps, uncompensated:
2000 W
Mercury-vapour lamps, parallel-compensated:
2000 W

Connection cross section:
Max. 4 mm²

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100400

RFA, 476 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100400

IFC, 164 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Switching actuator 4-/8-gang 16 A with manual activation
Technical Documentation

Technical documentation.

Order no. 1004 00
1006 00

PDF, 460 Kb

Load


Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load
Operating instructions

Operating manual.

Order no. 1004 00
1006 00
1040 00
1045 00
1046 00

PDF, 320 Kb

Load


Switching actuator, 4-gang 16 A with manual activation
Product database

Product database from ETS2

Order no. 1004 00

VD2, 142 Kb

Load


Switching actuator, 4-gang 16 A with manual activation
Product database

Product database from ETS3.0d

Order no. 1004 00

VD4, 114 Kb

Load


Ordering info Features Downloads