Rated voltage:
AC 230 V, 50 Hz
Switching current:
4 A, cos φ ≥ 0.8 ind., 100% switch-on duration
Power supply:
2 x screw terminal
Central:
2 x screw terminal
Drive 1, 2:
2 screw terminals each
Auxiliary unit 1, 2:
1 screw terminal each
Ambient temperature:
-25 °C to +70 °C
Installation depth:
21.5 mm