Overvoltage module class III in accordance with IEC 61643-11(type 3, EN 61643-11) for socket outlets with protective conductor connection.
Mounting by snapping into place on the support ring of the socket outlet.
With acoustic signalling to indicate faults.
Label for indicating the socket outlet.
Protects additional socket outlets in the circuit at a cable length of up to 5 m away.
Technical data
Nominal voltage UN:
AC 230 V~ (50 Hz)
Maximum continuous voltage UC:
AC 255 V~ (50 Hz)
Nominal discharge surge current In (8/20):
3 kA
Discharge surge current Itotal (8/20):
10 kA
UOC:
6 kV
max. back-up fuse:
16 A
Up:
< 1.5 kV
IEC/CEI 61643-11:
class III
EN 61643-11:
Type 3
Protection class:
IP20
Ambient temperature:
-5 °C to +40 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.