New

Surge protection module

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0338 00
0338 00
73.80 £
EAN 4010337128120
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Features

Features

  • Overvoltage module class III in accordance with IEC 61643-11(type 3, EN 61643-11) for socket outlets with protective conductor connection.
  • Mounting by snapping into place on the support ring of the socket outlet.
  • With acoustic signalling to indicate faults.
  • Label for indicating the socket outlet.

Technical data

Nominal voltage UN:
AC 230 V~ (50 Hz)

Maximum continuous voltage UC:
AC 255 V~ (50 Hz)

Nominal discharge surge current In (8/20):
3 kA

Discharge surge current Itotal (8/20):
10 kA

UOC:
6 kV

max. back-up fuse:
16 A

Up:
< 1.5 kV

IEC/CEI 61643-11:
class III

EN 61643-11:
Type 3

Protection class:
IP20

Ambient temperature:
-5 °C to +40 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Overvoltage protection module
Operating instructions

Operating instructions.

Order no. 0338 00

PDF, 560 Kb

Load


Ordering info Features Downloads