Adapter frame with square cut-out for devices with cover (50 x 50 mm)

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0282 01
0282 01
2.79 £
EAN 4010337282013
Packing unit 5/25
PS 01
pure white glossy
Order no. 0282 03
0282 03
2.79 £
EAN 4010337282037
Packing unit 5/25
PS 01
pure white matt
Order no. 0282 27
0282 27
2.79 £
EAN 4010337282273
Packing unit 5/25
PS 01
anthracite
Order no. 0282 28
0282 28
3.98 £
EAN 4010337282280
Packing unit 5/25
PS 11
colour aluminium
Order no. 0282 26
0282 26
5.78 £
EAN 4010337282266
Packing unit 5/25
PS 11
black matt
Order no. 0282 005
0282 005
5.78 £
EAN 4010337036951
Packing unit 5/25
PS 11
grey matt
Order no. 0282 015
0282 015
5.78 £
EAN 4010337078999
Packing unit 5/25
PS 11
stainless steel (lacquered)
Order no. 0282 600
0282 600
7.54 £
EAN 4010337022015
Packing unit 5/25
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
  • Devices with a square central plate (50 x 50 mm) from other manufacturers, e. g. Alcatel, AMP Econo Link System, Brand-Rex, BTR, Cellpack ITT Cannon Cat. 5, Deutsche Telekom, Drahtex, Hirose, Kannegieter BICC Brand Rex, Kerpen ELine 600, Krone, Molex, Nedap, Panduit, Quante, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik, HomeWay, Siemens ICCS 100, 300 and 600, Telegärtner, Telenorma, TKM (4 x RJ45 shielded, Cat. 5) can be integrated into the S-Color system with the adapter frame and cover frame (1-gang to 5-gang).

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 028201

RFA, 308 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 028201

IFC, 15 Kb

Load


Ordering info Features Downloads