Gira E2 cover frame
pure white matt

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 22
0211 22
6.74 £
EAN 4010337211228
Packing unit 10/100
PS 01
2-gang
Order no. 0212 22
0212 22
9.25 £
EAN 4010337212225
Packing unit 10/100
PS 01
2-gang, without crossbar
Order no. 1002 22
1002 22
9.25 £
EAN 4010337002222
Packing unit 10
PS 01
3-gang
Order no. 0213 22
0213 22
16.88 £
EAN 4010337213222
Packing unit 1/5
PS 01
4-gang
Order no. 0214 22
0214 22
27.27 £
EAN 4010337214229
Packing unit 1/5
PS 01
5-gang
Order no. 0215 22
0215 22
41.61 £
EAN 4010337215226
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 021522

RFA, 332 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 021522

IFC, 14 Kb

Load


Cradle to Cradle Certified
Certificates

Order no.

PDF, 454 Kb

Load


Ordering info Features Downloads