Gira E2 cover frame
black matt

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 09
0211 09
10.93 £
EAN 4010337036739
Packing unit 10
PS 11
2-gang
Order no. 0212 09
0212 09
16.59 £
EAN 4010337036760
Packing unit 10
PS 11
2-gang, without crossbar
Order no. 1002 09
1002 09
16.59 £
EAN 4010337036784
Packing unit 10
PS 11
3-gang
Order no. 0213 09
0213 09
27.28 £
EAN 4010337036821
Packing unit 1/5
PS 11
4-gang
Order no. 0214 09
0214 09
44.31 £
EAN 4010337036869
Packing unit 1/5
PS 11
5-gang
Order no. 0215 09
0215 09
67.41 £
EAN 4010337036906
Packing unit 1/5
PS 11
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 021309

RFA, 308 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 021309

IFC, 12 Kb

Load


Ordering info Features Downloads