Rocker switch insert 16 A 400 V~ circuit breaker, 3-pole

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Circuit breaker, 3-pole
Order no. 0103 00
0103 00
30.29 £
EAN 4010337103004
Packing unit 1
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • With screw terminals.

Technical data

Installation depth:
32 mm

Connections
for conductors up to:
2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 010300

RFA, 444 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 010300

IFC, 15 Kb

Load


1-way switch, 3-pole
Installation instructions

Connection diagram rocker switch insert for 1-way switch, 3-pole

Order no. 0103 00

PDF, 16 Kb

Load


Ordering info Features Downloads