Junction box

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 0070 30
0070 30
EAN 4010337070306
Packing unit 1
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Ambient temperature
Normal operation:
-20 °C to +45 °C
with KNX:
-5 °C to +45 °C

Notes

  • The junction box can be equipped with connection adapters for cable ducts or pipes.
  • This junction box and the button interface for KNX allow the water-protected surface-mounted design line to be easily integrated into the KNX system.

Dimensions in mm

B 88,5 H 107,5 T 54,5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 007030

RFA, 788 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 007030

IFC, 808 Kb

Load


Ordering info Features Downloads