Antenna socket insert (GEDU 10)

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0041 00
0041 00
27.86 £
EAN 4010337041009
Packing unit 1/5
PS 01
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
  • Can be used as a routing or end box.
  • For use in communal antenna systems at the end of a master cable with several boxes.
  • The entire signal spectrum from 4 to 2400 MHz is available on both connections.
  • With R 77 terminating resistance, it can be used as an end box.

Technical data

Connection loss:
10 dB

Transmission loss:
2.5 dB

Installation depth:
28 mm

Notes

  • For reflection-free termination of a side circuit, to be plugged into the last antenna socket outlet.
  • Suitable for terrestrial reception, area couplers, and satellite reception systems.
  • For screw mounting only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004100

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004100

IFC, 15 Kb

Load


Antenna socket (GEDU 10 / 15 / 20)
Operating instructions

Operating instructions.

Order no. 0041 00
0042 00
0927 00

PDF, 158 Kb

Load


Ordering info Features Downloads