KNX DRA Gira F1 [204900] Gira F1 Gira F1 Features: KNX functionality - Couples two self-contained KNX systems as a KNX bridge. - Bidirectional KNX communication from KNX IP to KNX TP. - 1000 group addresses. - Supports KNX Secure. - Can adapt group addresses to the KNX systems (mapping). - Start-up using the ETS. - Two separate applications, as TP device and IP device. - - Can also be used in the commercial sector, e.g. shopping centres or if self-contained KNX systems are required to communicate with one another in company buildings that have grown over time. - Firmware update is performed via the Gira Project Assistant (GPA). SIP functionality - Safe separation of two networks. - Provides protection against access to the private network. - Only parameterised SIP telegrams are forwarded. - Simple parameterisation via the device website. - Supports SIP and SIPS. Technical data: KNX medium: TP256 Rated voltage: DC 24 to 30 V Power consumption: 2 W IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Connections - IP: 2 x RJ45 jacks (public/private) - KNX: Connection and junction terminal KNX: TP1, S mode (ETS) Ambient temperature: 0 °C to + 45 °C Micro SD card: not supported Dimensions - Modular widths (MW): 2 Notes: - Supply via external 24 V DC. Make: Gira Order No. 2049 00 Quantity: 0 Stk Individual price: 405.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx