Accessories leakage sensor [506800] Leakage sensor Gira KNX system Features: - Detection of water ingress and leakage. - Connection to suitable evaluation unit (see accessories). - Installation on the surface to be monitored. Technical data: Rated voltage: DC 3.3 V to 5 V SELV Current consumption: Typically 0.5 mA Connection cable: 2 m Protection class: III Protection class: IP67 Ambient temperature: 0 °C to +50 °C Make: Gira Order No. 5068 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx