Insert S3000 speed regul.ins. [246000] System 3000 speed regulator insert Gira System 3000 Features: - Speed regulator for single-phase motors such as induction or shaded-pole motors. - Device operates on phase angle control principle. - Switch on by soft start to maximum speed. - Minimum speed can be persistently stored. - Connecting auxiliary units is possible. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with and without neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: ≤ 0.5 W Switching current at +25 °C: 60 mA to 1.8 A Max. motor current (Imax): 1.8 A Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Rotary auxiliary insert, 3-wire: Max. 10 Installation: in device box pursuant to DIN 49073 Installation depth: 24 mm Ambient temperature: -5 °C to +45 °C Notes: - If the ambient temperature is higher than +25 °C, the connected load must be reduced. Make: Gira Order No. 2460 00 Quantity: 0 Stk Individual price: 89.60 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx