System 55 cr.white LED light SM hous. [106701] Lighting element for surface-mounted housing Gira Standard 55 cream white glossy Features: - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. Technical data: Rated voltage: AC 230 V, 50 Hz Power consumption: 0.05 W / 1.65 mA Light intensity: 0.2 cd Ambient temperature: -15 °C to +40 °C Make: Gira Order No. 1067 01 cream white glossy Quantity: 0 Stk Individual price: 20.25 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white LED light SM hous. [106703] Lighting element for surface-mounted housing Gira Standard 55 pure white glossy Features: - The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms. Technical data: Rated voltage: AC 230 V, 50 Hz Power consumption: 0.05 W / 1.65 mA Light intensity: 0.2 cd Ambient temperature: -15 °C to +40 °C Make: Gira Order No. 1067 03 pure white glossy Quantity: 0 Stk Individual price: 20.25 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx