System 55 cr.white SCHUKO SH USB pow.supply 2-g type A/C [245901] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 cream white glossy Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 01 cream white glossy Quantity: 0 Stk Individual price: 70.44 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white SCHUKO SH USB pow.supply 2-g type A/C [245903] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 pure white glossy Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 03 pure white glossy Quantity: 0 Stk Individual price: 70.44 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m SCHUKO SH USB pow.supply 2-g type A/C [245927] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 pure white matt Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 27 pure white matt Quantity: 0 Stk Individual price: 70.44 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. SCHUKO SH USB pow.supply 2-g type A/C [245928] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 anthracite Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 28 anthracite Quantity: 0 Stk Individual price: 71.68 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. SCHUKO SH USB pow.supply 2-g type A/C [245926] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 colour aluminium Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 26 colour aluminium Quantity: 0 Stk Individual price: 77.56 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m SCHUKO SH USB pow.supply 2-g type A/C [2459005] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 black matt Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 005 black matt Quantity: 0 Stk Individual price: 77.56 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m SCHUKO SH USB pow.supply 2-g type A/C [2459015] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 grey matt Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 015 grey matt Quantity: 0 Stk Individual price: 77.56 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) SCHUKO SH USB pow.supply 2-g type A/C [2459600] SCHUKO socket outlet, 16 A 250 V~ with shutter and USB power supply, 2-gang Type A / type C Gira System 55 stainless steel (lacquered) Features: - Power supply with integrated plug connector USB type A. - Up to two end devices can be charged simultaneously. Technical data: Input voltage: AC 220 - 250 V, 50/60 Hz USB connection: 1 x type A, 1 x type C Output voltage USB: DC 5 V Charging current - USB A: Max. 2.4 A - USB C: Max. 3 A Standby: ≤80 mW Connections - for conductors from: 1.5 mm² to 2.5 mm² Installation depth: 31 mm Ambient temperature: +5° C to +35° C Notes: - Increased contact protection (Safety Plus) pursuant to IEC 60884-1. - During long charging cycles, the housing of the product may heat up. - Using a deep device box is recommended. Scope of supply: - Type A or type C USB cables are not included in the scope of delivery. Make: Gira Order No. 2459 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 0.00 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx