System 55 cr.white S3000 mot.det. 1.10 m Std + relay ins. [239501] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order cream white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 01 cream white glossy Quantity: 0 Stk Individual price: 136.38 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white S3000 mot.det. 1.10 m Std + relay ins. [239503] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order pure white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 03 pure white glossy Quantity: 0 Stk Individual price: 136.38 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m S3000 mot.det. 1.10 m Std + relay ins. [239527] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order pure white matt Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 27 pure white matt Quantity: 0 Stk Individual price: 136.38 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. S3000 mot.det. 1.10 m Std + relay ins. [239528] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order anthracite Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 28 anthracite Quantity: 0 Stk Individual price: 138.41 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. S3000 mot.det. 1.10 m Std + relay ins. [239526] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order colour aluminium Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 26 colour aluminium Quantity: 0 Stk Individual price: 141.44 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 S3000 mot.det. 1.10 m Std + relay ins. [2395600] System 3000 motion detector 1.10 m  Standard and relay insert System 55 Easy Order stainless steel (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - Adjustable brightness threshold. - Sensitivity adjustable in four steps. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Test run for function testing. - Operation with neutral conductor connection. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 25, 50, 75, 100% Protection type: IP20 Delay time: approx. 2 min fixed Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Ambient temperature: -20 °C to +45 °C Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Ohmic switching current: 16 A (AC1) Connected load at 35 °C - HV LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Gira tronic transformers: 1500 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA Capacitive load: 920 VA (115 µF) Delay time: without, 1 min, 5 min, 30 min, 60 min Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -25 °C to +45 °C Notes: - If the ambient temperature is higher than 35 °C, the connected load must be reduced. Scope of supply: - Complete with Standard top unit, mounting height up to 1.10 m and relay insert. - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 2395 600 stainless steel (lacquered) Quantity: 0 Stk Individual price: 152.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx