Door communication external camera [122000] External camera Gira system devices pure white Features: - External camera for wall or ceiling mounting with variable lens, integrated IR LED illumination, and automatic white balance. - The camera can be installed anywhere in the entrance area and integrated in the Gira door communication system via the DCS-camera gateway. - Light-sensitive chip set for clear imaging in weak light conditions. - Adjustable IR LEDs for video monitoring in complete darkness. - Easy-plug camera module and mounting plate for easy, rapid installation. - Second video output for connecting a monitor during commissioning. - Camera module adjustable on three axes. Technical data: Rated voltage: DC 12 V +10 % Rated voltage: AC 24 V +10 % Current consumption - DC 12 V: max. 450 mA - AC 24 V: max. 5 mA Connections: 1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC) Camera - Image sensor: 1/3“ CMOS progressive scan - Type: Vario Dome - Lens: 2.8 to 12 mm; varifocal lens - Resolution: 720p25, 720p30 - Horizontal angle of vision: 28° to 78° Day/night switching: Electromechanical IR cut filter Electronic shutter control: 1/25 to 1/50 000 s Camera control: On-screen display (OSD) Background lighting compensation: DWDR Digital zoom: Yes Video system: HD TVI Minimal lighting - Day: 0.1 lux - B/W: 0.001 lx - IR mode: 0 lx (F2.0) IR LED: 24 LEDs IR range: 20 m Ambient temperature: -20°C to +60°C Protection type: IP66 Humidity: max. 90% Weight: approx. 950 g Dimensions in mm: External camera: Ø 143 x H 125 x Make: Gira Order No. 1220 00 pure white Quantity: 0 Stk Individual price: 504.13 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx