WP SM grey junction box [007030] Junction box Gira water-protected surface-mounted system IP44 grey Technical data: Ambient temperature - Normal operation: -20 °C to +45 °C - with KNX: -5 °C to +45 °C Notes: - The junction box can be equipped with connection adapters for cable ducts or tubes. - With this junction box and the button interface for KNX, the water-protected surface-mounted design line can easily be integrated in the KNX system. Dimensions in mm: W 88,5 x H 107,5 x D 54,5 Make: Gira Order No. 0070 30 grey Quantity: 0 Stk Individual price: 23.60 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx