Door communication set conn.cab.audio/video [127300] Set of audio/video connection cables 50 cm Gira door stations Features: - Set of 6-pole audio connection cable and 2-pole video connection cable for remote operation of the colour camera. Technical data: Length: 50 cm Notes: - The cable set is required if the colour camera is to be installed at a distance from the door station or the built-in speaker, or if several empty units must be bridged between the colour camera and the door station (bus coupler) during installation in the Gira energy profile. Make: Gira Order No. 1273 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx