Door communication DCS install.profile 1-g [127400] DCS installation profile Gira door stations 1-gang Features: - Aluminium mounting profile for customised integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates or door-side installations made by e.g. JU-Metallwaren, Normbau. The installation profile is attached by - The installation profile is attached by - Screwing through the front panel - Screwing onto mounting bolts - Mounting kit for installation profile - Screwing onto fixing bolts. - Attachment set for installation profile. Notes: - Using this profile, door stations, call buttons, info modules and colour cameras can be integrated by flush mounting without cover frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different. - Wall thickness of front panel: 1.25 to 4 mm. Make: Gira Order No. 1274 00 1-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication DCS install.profile 2-g [127500] DCS installation profile Gira door stations 2-gang Features: - Aluminium mounting profile for customised integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates or door-side installations made by e.g. JU-Metallwaren, Normbau. The installation profile is attached by - The installation profile is attached by - Screwing through the front panel - Screwing onto mounting bolts - Mounting kit for installation profile - Screwing onto fixing bolts. - Attachment set for installation profile. Notes: - Using this profile, door stations, call buttons, info modules and colour cameras can be integrated by flush mounting without cover frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different. - Wall thickness of front panel: 1.25 to 4 mm. Make: Gira Order No. 1275 00 2-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication DCS install.profile 3-g [127600] DCS installation profile Gira door stations 3-gang Features: - Aluminium mounting profile for customised integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates or door-side installations made by e.g. JU-Metallwaren, Normbau. The installation profile is attached by - The installation profile is attached by - Screwing through the front panel - Screwing onto mounting bolts - Mounting kit for installation profile - Screwing onto fixing bolts. - Attachment set for installation profile. Notes: - Using this profile, door stations, call buttons, info modules and colour cameras can be integrated by flush mounting without cover frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different. - Wall thickness of front panel: 1.25 to 4 mm. Make: Gira Order No. 1276 00 3-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication DCS install.profile 4-g [127700] DCS installation profile Gira door stations 4-gang Features: - Aluminium mounting profile for customised integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates or door-side installations made by e.g. JU-Metallwaren, Normbau. The installation profile is attached by - The installation profile is attached by - Screwing through the front panel - Screwing onto mounting bolts - Mounting kit for installation profile - Screwing onto fixing bolts. - Attachment set for installation profile. Notes: - Using this profile, door stations, call buttons, info modules and colour cameras can be integrated by flush mounting without cover frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different. - Wall thickness of front panel: 1.25 to 4 mm. Make: Gira Order No. 1277 00 4-gang Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx