Door communication p.white SM video door st. 3-g [127066] Surface-mounted video door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This allows quick and clean installation. - In the design of the design line Gira TX_44. - Torsionally rigid surface-mounted housing thanks to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection by means of screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Adjustable voice volume. - White call-button illumination in LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions. - LEDs ensure steady illumination of the field of view at close proximity in night mode. - Camera can be manually swivelled 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results. - Automatic background lighting compensation. - Automatic white balance. - Automatic gain control (AGC). - Integrated camera heating with temperature detection. - Sprayed-water proof cover plate. - Camera cover plate made of shock-resistant plastic. Easy to replace if damaged, e.g. due to vandalism. Technical data: Power supply: via the 2-wire bus Connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals Protection type: IP44 Ambient temperature: -25 °C to +70 °C Image recording element: CCD sensor 0.85 cm (1/3″) Wide-angle lens: 150° Visible detection range: 100° Area of detection (for 20° swivelling): 140° Colour system: PAL Pixels: 500 (H) x 582 (V) Horizontal resolution: 380 TV lines Switchover threshold for colour to B/W operation: 1 lux Light sensitivity in B/W operation: 0.1 lux Electronic shutter speed:: up to 1/100000 s IR filter: integrated Recommended mounting height for camera: 1.50 m Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: without camera: W 110 x H 253 x D 19 with camera: W 110 x H 253 x D 40 Name plates: W 62 x H 18 x D - Make: Gira Order No. 1270 66 pure white Quantity: 0 Stk Individual price: 1,289.36 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication anthra. SM video door st. 3-g [127067] Surface-mounted video door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This allows quick and clean installation. - In the design of the design line Gira TX_44. - Torsionally rigid surface-mounted housing thanks to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection by means of screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Adjustable voice volume. - White call-button illumination in LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions. - LEDs ensure steady illumination of the field of view at close proximity in night mode. - Camera can be manually swivelled 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results. - Automatic background lighting compensation. - Automatic white balance. - Automatic gain control (AGC). - Integrated camera heating with temperature detection. - Sprayed-water proof cover plate. - Camera cover plate made of shock-resistant plastic. Easy to replace if damaged, e.g. due to vandalism. Technical data: Power supply: via the 2-wire bus Connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals Protection type: IP44 Ambient temperature: -25 °C to +70 °C Image recording element: CCD sensor 0.85 cm (1/3″) Wide-angle lens: 150° Visible detection range: 100° Area of detection (for 20° swivelling): 140° Colour system: PAL Pixels: 500 (H) x 582 (V) Horizontal resolution: 380 TV lines Switchover threshold for colour to B/W operation: 1 lux Light sensitivity in B/W operation: 0.1 lux Electronic shutter speed:: up to 1/100000 s IR filter: integrated Recommended mounting height for camera: 1.50 m Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: without camera: W 110 x H 253 x D 19 with camera: W 110 x H 253 x D 40 Name plates: W 62 x H 18 x D - Make: Gira Order No. 1270 67 anthracite Quantity: 0 Stk Individual price: 1,302.74 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication c.alum. SM video door st. 3-g [127065] Surface-mounted video door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This allows quick and clean installation. - In the design of the design line Gira TX_44. - Torsionally rigid surface-mounted housing thanks to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection by means of screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Adjustable voice volume. - White call-button illumination in LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions. - LEDs ensure steady illumination of the field of view at close proximity in night mode. - Camera can be manually swivelled 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results. - Automatic background lighting compensation. - Automatic white balance. - Automatic gain control (AGC). - Integrated camera heating with temperature detection. - Sprayed-water proof cover plate. - Camera cover plate made of shock-resistant plastic. Easy to replace if damaged, e.g. due to vandalism. Technical data: Power supply: via the 2-wire bus Connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals Protection type: IP44 Ambient temperature: -25 °C to +70 °C Image recording element: CCD sensor 0.85 cm (1/3″) Wide-angle lens: 150° Visible detection range: 100° Area of detection (for 20° swivelling): 140° Colour system: PAL Pixels: 500 (H) x 582 (V) Horizontal resolution: 380 TV lines Switchover threshold for colour to B/W operation: 1 lux Light sensitivity in B/W operation: 0.1 lux Electronic shutter speed:: up to 1/100000 s IR filter: integrated Recommended mounting height for camera: 1.50 m Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: without camera: W 110 x H 253 x D 19 with camera: W 110 x H 253 x D 40 Name plates: W 62 x H 18 x D - Make: Gira Order No. 1270 65 colour aluminium Quantity: 0 Stk Individual price: 1,302.74 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx