Door communication stainl.steel SST door st. 9-g [250920] Stainless steel door station 9-gang Gira door stations stainless steel Features: - 3 mm thick, ground stainless steel front plate of high-quality V2A stainless steel. This makes it especially resistant to environmental influences and vandalism. - Screwless installation system. A special opening tool included with the product is used for unlocking. - Flush-mounted box with wall anchors and openings for cable entry. - Depth of the flush-mounted box: 40 mm (audio), 60 mm (video). - Special construction design of the speaker and microphone prevents vandalism and moisture penetration. Due to the design used, it is not possible to puncture the loudspeaker or microphone with a sharp object. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Adjustable voice volume. - Vandalism-protected stainless steel call buttons. These are recessed flush in the front plate and have a precise switching behaviour when a call button is pressed. - Acoustic acknowledgement signal when call button is pressed (deactivatable if necessary). - Night design of stainless steel call buttons. Illuminated with white LEDs. - The inscription space or the name plates are evenly illuminated with maintenance-free, energy-saving white LED technology. - The cover windows for the name plates are recessed flush in the front plate and consist of shatter-proof, scratch-resistant, 5 mm thick security glass. They are therefore especially impervious to vandalism in the form of impact, fire, scratching, etc. The cover windows are easy to clean. - The name plates can be removed from the front without disassembling the stainless steel door station. The unlocking device of the name plates is concealed. - The name plates are protected against sprayed water. - A catch strap and supporting surface in the flush-mounted box serve as mounting aids during installation. - One-man start-up with easy start-up procedure. - Circumferential sponge rubber seal for wall sealing on the underside of the front plate. - Large coverage between flush-mounted box and brickwork. - For larger system set-ups, the front plate is secured with screws. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. Technical data: Power supply: via the 2-wire bus Connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals - Connection cable: 2 x connector strip - Video: 1 x connector strip Ambient temperature: -25 °C to +70 °C Protection type: IP44 Notes: - The stainless steel door station is supplied ready for connection including built-in speaker. This eliminates time-consuming cabling of the call buttons. Only a Gira 2-wire bus is required to connect the door station stainless steel. Dimensions in mm: Front plate, 1-gang: W 160 x H 218 x D - Front plate, 2-gang: W 160 x H 218 x D - Front plate, 3-gang: W 160 x H 218 x D - Front plate, 4-gang: W 160 x H 285 x D - Front plate, 6-gang: W 160 x H 285 x D - Front plate, 8-gang: W 160 x H 352 x D - Front plate, 9-gang: W 160 x H 352 x D - Flush-mounted box, 1-gang: W 140 x H 198 x D 40 Flush-mounted box, 2-gang: W 140 x H 198 x D 40 Flush-mounted box, 3-gang: W 140 x H 198 x D 40 Flush-mounted box, 4-gang: W 140 x H 265 x D 40 Flush-mounted box, 6-gang: W 140 x H 265 x D 40 Flush-mounted box, 8-gang: W 140 x H 332 x D 40 Flush-mounted box, 9-gang: W 140 x H 332 x D 40 Name plate: W 62 x H 18 x D - Make: Gira Order No. 2509 20 stainless steel Quantity: 0 Stk Individual price: 691.20 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx